HUBBELL CANADA
Locking Devices, Twist-Lock®, Valise, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow
Image of HBL4723VY Locking Devices, Twist-Lock®, Valise, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow
Image of HBL4723VY Locking Devices, Twist-Lock®, Valise, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow

Locking Devices, Twist-Lock®, Valise, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4723VY

Locking Devices, Twist-Lock®, Valise®, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15P, Screw Terminal, Yellow Nylon.

  • Two captive multiple drive assembly screws
  • Totally insulated impact and crush resistant nylon body
  • Powerful cord grips prevent conductor slippage and strain on wiring terminals

Standard Product

General

Application

Catalog Number

HBL4723VY

Color

Yellow

Cord Range

0.220"-0.660"(5.6-16.8)

Environmental Conditions

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

15A Valise® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - Zinc plated
  • Blades - Brass
  • Cable Inserts - Polyphenylene Oxide
  • Housing - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Screws - #6-32 Brass (Phillips / Slotted / Robertson)

Type

UPC

783585236803

Dimensions

Dimensions

1.49 in x 1.49 in x 1.87 in

Display Size

Standard Sized

Height

1.87 in

Length

1.49 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Range

0.220 - 0.660 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

6000