
Application
Shields GZ Momentary Push Button preventing activation
Catalog Number
GZPBMMRHLO
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Series
GZ Series
Type
Lockout
UPC
783936176789
EU RoHS Indicator
Contact Manufacturer
IP Rating
IP66W
Nema Rating
4X
Operating Temperature Range Celcius
-50ºC to 60ºC