

Brand: GAI-Tronics
Catalog ID: AM7021
Application
LST (Two 12 Volt Batteries)
Catalog Number
AM7021
Material
Stainless Steel, 16 Gauge
UPC
783586235287
Cubic Capacity
587.275 cu.in
Depth
5.56 in
Height
16.25 in
Width
6.5 in
Certified Listed
MSHA Permissible (Approval # 9B155-0)
Temperature Range
-30° C to 60° C