HUBBELL CANADA
Image of LUBT-2 LUBT-2 - 2oz.Thread Lubricant
*Representative image
Image of LUBT-2 LUBT-2 - 2oz.Thread Lubricant

LUBT-2 - 2oz.Thread Lubricant

Brand: Killark

Catalog ID: LUBT-2

2oz.Thread Lubricant

  • Used to prevent galling of pipe threads when threaded into a coupling, junction box, etc.
  • Insure a quick release of undamaged male and female threads when parts are disassembled
  • High-quality lubricant to be used in temperatures ranging from -40° to +500°F.
  • Recommended to be used on hazardous location lighting fixtures.

Two special blends of lubricants have developed by Killark for use with threaded joints. This lubricant is to prevent falling of pipe threads and can withstand temperatures ranging from -40 degrees to plus 500 degrees F.

General

Application

Catalog Number

LUBT-2

Color

EU RoHS Indicator

Product Family

Fittings

Series

LUB Series

Type

UPC

783936395043

Dimensions

Gross Weight with Packaging

0.26

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10