HUBBELL CANADA
Image of LUG3 Lug Kit - Max. 167kVA 1Phase/300kVA 3 Phase

Lug Kit - Max. 167kVA 1Phase/300kVA 3 Phase

Brand: Acme Electric

Catalog ID: LUG3

Lug Kit - Max. 167kVA 1Phase/300kVA 3 Phase

General

Catalog Number

LUG3

Product Category

Accessories

UPC

004750310105

Dimensions

Dimensions

8.8 in x 7 in x 8.8 in

Height

8.8 in

Length

8.8 in

Weight

8 lb

Width

7 in

Logistics

Carton Quantity

1

Pallet Quantity

240