HUBBELL CANADA
Image of HGBL06DKN LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK
Image of HGBL06DKN LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK
Image of HGBL06DKN LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK
Image of HGBL06DKN LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK

LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06DKN

LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK

  • DBL
  • 1/4"OD
  • 1.5"SP
  • 90DEG
  • 50PK

General

Catalog Number

HGBL06DKN

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Insulation

Material

Copper

Style

Double

Temperature Rating

194

UPC

662620248981

UPC 14 Digit GTIN

00781810667545

Dimensions

Dimension - Hole Size mm

0 mm

Dimension - Thread Size

-

Electrical Ratings

Rating - KVA

35 kV

Rating - Minimum Voltage

600

Voltage - Maximum

35000

Conductor Related

Conductor - Material

Copper

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Operational

Temperature Rating

194