HUBBELL CANADA
Image of LYM31C LYM31C, MOLIMITER Replaceable Link
Image of LYM31C LYM31C, MOLIMITER Replaceable Link

LYM31C, MOLIMITER Replaceable Link

Brand: Burndy

Catalog ID: LYM31C

WIRE: 350kcmil.

  • Replaceable Link MOLIMITER with Ceramic Shell and Rubber Sleeve for Insulated Cables
  • The MOLIMITER is used to fuse underground cables at junction points with the Burndy MOLE
  • The LYM Replaceable Link permits the selection of one of several link sizes

General

Catalog Number

LYM31C

Connector Type

Limiter

Die Index

18

Insulation

Y

Insulation Type

Diatex

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

MOLIMITER™

UPC

781810000793

UPC 14 Digit GTIN

00781810000793

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Length Overall inch

14.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Limiter

Logistics

Carton Quantity

4

Pallet Quantity

384