HUBBELL CANADA
Image of LZ2N17330 LZ2N17330 - LZ2N Series - 17W 120-277V - 2' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Discontinued

LZ2N17330 - LZ2N Series - 17W 120-277V - 2' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin

Brand: Killark

Catalog ID: LZ2N17330

LZ2N Series - 17W 120-277V - 2' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz