HUBBELL CANADA
LZ2N32330 - LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Image of LZ2N32330 LZ2N32330 - LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Image of LZ2N32330 LZ2N32330 - LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Discontinued

LZ2N32330 - LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin

Brand: Killark

Catalog ID: LZ2N32330

LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

General

Application

Catalog Number

LZ2N32330

Color

White

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T8

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Steel Reflector

Series

LZ2N Series

Type

UPC

783936395173

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

21

Height

6.5 in

Length

4.5 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Configuration

Number of Lamps

0