HUBBELL CANADA
LZ2N44230 - LZ2N Series- 44W 120-277V - 4' 2-Lamp T-8 Electronic -20°F Start High Output 50/60 Hz Recessed Double Contact
Image of LZ2N44230 LZ2N44230 - LZ2N Series- 44W 120-277V - 4' 2-Lamp T-8 Electronic -20°F Start High Output 50/60 Hz Recessed Double Contact
Image of LZ2N44230 LZ2N44230 - LZ2N Series- 44W 120-277V - 4' 2-Lamp T-8 Electronic -20°F Start High Output 50/60 Hz Recessed Double Contact
Discontinued

LZ2N44230 - LZ2N Series- 44W 120-277V - 4' 2-Lamp T-8 Electronic -20°F Start High Output 50/60 Hz Recessed Double Contact

Brand: Killark

Catalog ID: LZ2N44230

LZ2N Series- 44W 120-277V - 4' 2-Lamp T-8 Electronic -20°F Start High Output 50/60 Hz Recessed Double Contact

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

General

Catalog Number

LZ2N44230

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2N Series

UPC

783936395494

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

44 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66