HUBBELL CANADA
LZ2NE2-32215 - LZ2NE Series- Emergency - 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Image of LZ2NE2-32215 LZ2NE2-32215 - LZ2NE Series- Emergency - 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Image of LZ2NE2-32215 LZ2NE2-32215 - LZ2NE Series- Emergency - 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin
Discontinued

LZ2NE2-32215 - LZ2NE Series- Emergency - 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin

Brand: Killark

Catalog ID: LZ2NE2-32215

LZ2NE Series- Emergency - 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

General

Catalog Number

LZ2NE2-32215

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Series

LZ2NE Series

UPC

783936395302

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1