Brand: Killark
Catalog ID: LZ2S44230
Catalog Number
LZ2S44230
EU RoHS Indicator
Finish Type
Natural
Lamp Type
T8
Light Source
Linear Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Lens - Clear
Series
LZ2S Series
UPC
783936395760
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
44 W
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66