HUBBELL CANADA
LZ2S54330 - LZ2S Series - Stainless Steel - 54W 120-277V - 4' 3-Lamp T5 Electronic 50/60 Hz, -20°F Start Miniature Bi-Pin
Image of LZ2S54330 LZ2S54330 - LZ2S Series - Stainless Steel - 54W 120-277V - 4' 3-Lamp T5 Electronic 50/60 Hz, -20°F Start Miniature Bi-Pin
Image of LZ2S54330 LZ2S54330 - LZ2S Series - Stainless Steel - 54W 120-277V - 4' 3-Lamp T5 Electronic 50/60 Hz, -20°F Start Miniature Bi-Pin
Discontinued

LZ2S54330 - LZ2S Series - Stainless Steel - 54W 120-277V - 4' 3-Lamp T5 Electronic 50/60 Hz, -20°F Start Miniature Bi-Pin

Brand: Killark

Catalog ID: LZ2S54330

LZ2S Series - Stainless Steel - 54W 120-277V - 4' 3-Lamp T5 Electronic 50/60 Hz, -20°F Start Miniature Bi-Pin

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

NEMA 4X and IP66 rated stainless enclosure with Lexan impact resistant polycarbonate lens. Two 3/4" NPT stainless hubs - one at each end (includes aluminum 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 stainles

General

Catalog Number

LZ2S54330

Color

Gray

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T5

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Steel Reflector

Series

LZ2S Series

Type

Stainless Steel Fluorescent Fixture

UPC

783936076591

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

23

Height

6.5 in

Length

4.5 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

54 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Configuration

Number of Lamps

0