HUBBELL CANADA
LZ2S60230 - LZ2S Series - Stainless Steel - 60W 120-277V - 4' 2-Lamp
Image of LZ2S60230 LZ2S60230 - LZ2S Series - Stainless Steel - 60W 120-277V - 4' 2-Lamp
Image of LZ2S60230 LZ2S60230 - LZ2S Series - Stainless Steel - 60W 120-277V - 4' 2-Lamp
Discontinued

LZ2S60230 - LZ2S Series - Stainless Steel - 60W 120-277V - 4' 2-Lamp

Brand: Killark

Catalog ID: LZ2S60230

LZ2S Series - Stainless Steel - 60W 120-277V - 4' 2-Lamp

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

General

Catalog Number

LZ2S60230

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Stainless Steel

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2S Series

UPC

783936076607

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66