HUBBELL CANADA
LZ2SL2833 - LZ2SL Series LED Linear, Hazardous Rated Watt, 125-250 VDC 5000K, 3775 Lumens
Image of LZ2SL2833 LZ2SL2833 - LZ2SL Series LED Linear, Hazardous Rated Watt, 125-250 VDC 5000K, 3775 Lumens
Image of LZ2SL2833 LZ2SL2833 - LZ2SL Series LED Linear, Hazardous Rated Watt, 125-250 VDC 5000K, 3775 Lumens
Discontinued

LZ2SL2833 - LZ2SL Series LED Linear, Hazardous Rated Watt, 125-250 VDC 5000K, 3775 Lumens

Brand: Killark

Catalog ID: LZ2SL2833

LZ2SL Series Linear LED fixtures are made of a 316 Stainless Steel body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 120W
  • Instant On – Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated
  • Stainless Steel Housing

NEMA 44X & IP66 rated enclosure. Housing - 316 stainless steel. Lens - clear Lexan® impact resistant polycarbonate lens (Lexan is a registered trademark of SABIC). Two 3/4" NPT Hubs - one at each end (includes one 3/4" close-up plug and two 3/4"x1/2" reducers for maximum user flexibility - hubs aluminum). Many midpower LEDs blend light to simulate fluorescent tube. Crisp White Light for Excellent Color Rendering - chromaticity 5000K (CCT); approx. 70 CRI. Energy Savings - high lumens per watt. LED Array Life - to 212,000 maintenance-free hours to 70% initial lumens. Ambient Suitability -40ºC to 55ºC up to 120W. Instant On - including after power interruption. Solder-less LED Board Connections - vibration resistant. LM80-08* measurement of lumen maintenance for LED light sources. LM79-08* certified "absolute" photometry, including chromaticity color for solid state lighting. L70 Values - industry nomenclature for hours of use to 70% of initial lumens - TM-21* & calculated.

General

Application

Linear LED luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, storage facilities, tunnels, and grain/food facilities.

Catalog Number

LZ2SL2833

Color

Gray

Finish Type

Natural

Light Source

  • LED
  • LED

Lumen Range

2,001-5,000 lm

Lumens

3775

Material

Stainless Steel

Mounting Type

  • Pendant
  • Surface
  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Series

LZ2SL Series

Type

Stainless Steel Linear LED Fixture

UPC

783936122489

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

13

Height

6.5 in

Length

4.5 in

Weight

12 lb

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Lumens Per Watt

134.8

Voltage Rating

120-277 VAC

Wattage

28 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

2,001-5,000 lm

Lumens

3775