HUBBELL CANADA
Image of 600402060000 M-206 Exothermic Mold
Image of 600402060000 M-206 Exothermic Mold

M-206 Exothermic Mold

Brand: Burndy

Catalog ID: 600402060000

M-206: CC-1 Exothermic mold 2/0 Stranded Run Conductor to 2/0 Stranded Tap Conductor, using #65 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600402060000

Material

Graphite

Type

Molds

UPC

781810611463

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600