HUBBELL CANADA
Image of M-248 M-248 Exothermic Mold
Image of M-248 M-248 Exothermic Mold

M-248 Exothermic Mold

Brand: Burndy

Catalog ID: M-248

M-248: CC-2 Exothermic mold 250 MCM Run to 4/0 Stranded Tap, using #150 Weld Metal Cartridge.

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exahust away from the user

General

Catalog Number

M-248

Material

Graphite

Type

Molds

UPC

781810612675

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600