HUBBELL CANADA
Image of M-562 M-562 Exothermic Mold

M-562 Exothermic Mold

Brand: thermOweld

Catalog ID: M-562

M-562: CR-2 Exothermic mold 250 MCM Run to 3/4" Ground Rod, using #150 Weld Metal Cartridge.

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and proloning mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

M-562

Material

Graphite

Type

Molds

UPC

781810589090

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600