HUBBELL CANADA
Image of GRUE-M20 M20 Iron Outlet Body with Blank Aluminum Cover
*Representative image
Image of GRUE-M20 M20 Iron Outlet Body with Blank Aluminum Cover
Discontinued

M20 Iron Outlet Body with Blank Aluminum Cover

Brand: Killark

Catalog ID: GRUE-M20

M20 Outlet Body Iron, with Blank Aluminum Cover

General

Catalog Number

GRUE-M20

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

GE Series

UPC

783936007694

Dimensions

Hub Size

M20

Certifications And Compliance

EU RoHS Indicator