HUBBELL CANADA
M32 Aluminium Outlet Body with Blank Aluminum Cover
Image of GRUE-M32A M32 Aluminium Outlet Body with Blank Aluminum Cover
*Representative image
Image of GRUE-M32A M32 Aluminium Outlet Body with Blank Aluminum Cover
Discontinued

M32 Aluminium Outlet Body with Blank Aluminum Cover

Brand: Killark

Catalog ID: GRUE-M32A

M32 Outlet Body Aluminum, with Blank Aluminum Cover

General

Catalog Number

GRUE-M32A

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

GE Series

UPC

783936007618

Dimensions

Hub Size

M32

Certifications And Compliance

EU RoHS Indicator