HUBBELL CANADA
Image of GRUE-M32 M32 Iron Outlet Body with Blank Aluminum Cover
*Representative image
Image of GRUE-M32 M32 Iron Outlet Body with Blank Aluminum Cover
Discontinued

M32 Iron Outlet Body with Blank Aluminum Cover

Brand: Killark

Catalog ID: GRUE-M32

M32 Outlet Body Iron, with Blank Aluminum Cover

General

Catalog Number

GRUE-M32

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

GE Series

UPC

783936007717

Dimensions

Hub Size

M32

Certifications And Compliance

EU RoHS Indicator