


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7852D
Standard Product
Catalog Number
HBL7852D
Construction
Fabricated
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
15
Item Type
Open Switch
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Standard Toggle
Specifications
Type
Side Wire
UPC
783585202860
Display Size
Standard Sized Product
Weight
0.5 lb
Amperage Rating
50 A
Connectivity
Side Wired
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Wattage
30000 W
Number Of Poles
2 Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
15
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
2640