HUBBELL CANADA
Manual Motor Controllers, Panel Mount Rotary, 2 Pole, 30A 600V AC, Black
Image of 66032D Manual Motor Controllers, Panel Mount Rotary, 2 Pole, 30A 600V AC, Black
Image of 66032D Manual Motor Controllers, Panel Mount Rotary, 2 Pole, 30A 600V AC, Black
Image of 66032D Manual Motor Controllers, Panel Mount Rotary, 2 Pole, 30A 600V AC, Black

Manual Motor Controllers, Panel Mount Rotary, 2 Pole, 30A 600V AC, Black

Brand: Bryant

Catalog ID: 66032D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Double Pole, 30A 600V AC, Terminal Screws, Black

  • Manual Motor Controllers
  • Panel Mount Rotary
  • Double Pole
  • 30A 600V AC
  • Terminal Screws

General

Catalog Number

66032D

Product Family

Rotary

Style

Motor Controller/Disconnect

Type

Back & Side Wire

UPC

781786631793

Logistics

Carton Quantity

10