

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH6597TV
Corrosion Resistant
Catalog Number
PH6597TV
Color
Environmental Conditions
Weather Resistant
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Performance
Environmental - Moisture Resistance - IP44 Suitability
Specifications
UPC
783585905006
Display Size
Standard Sized Product
Weight
0.35 lb
Connectivity
Screw Terminals
Current Rating
Telephone/CATV A
Phase
Single Phase
Voltage Rating
Telephone Signal Only kV
Voltage Rating Description
Telephone Signal Only kV
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #14 AWG
Environmental Conditions
Weather Resistant
Nema Rating
Non-NEMA
Performance
Environmental - Moisture Resistance - IP44 Suitability
Carton Quantity
10