HUBBELL CANADA
Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow
Image of YQ100PLUS Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow
Image of YQ100PLUS Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow
play
Marine Electrical Products

Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: YQ100PLUS

Marine Wiring "Y" Splitter for Power, Reverse Adapter, 100A 125/250V

  • Smaller, lighter-weight enclosure
  • Sealing grommets keep moisture out
  • Cord clamps prevent strain on terminals

Reversed Service

General

Application

Catalog Number

YQ100PLUS

Color

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 2) 50A 125V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 50A 125/250V Twist-Lock®

Specifications

  • Adapter Style - Intelligent Y Type
  • Female End Rating - 100A, 125/250V AC
  • Male End Rating - 50A, 125/250V AC
  • Product Type - Adapters

UPC

783585093802

Dimensions

Weight

29.7 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125/250 VAC

Wattage

12500 W

Certifications And Compliance

EU RoHS Indicator

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 2) 50A 125V Twist-Lock®

Logistics

Carton Quantity

1

Pallet Quantity

12