HUBBELL CANADA
Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV
Image of MBD1HV Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV
Clearance

Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV

Brand: TradeSelect

Catalog ID: MBD1HV

MASONRY BOX 2.25X4X3.375IN 1G 347V

General

Catalog Number

MBD1HV

UPC

626463002629