HUBBELL CANADA
Masonry Box, 3-1/2 In. Deep, 105 Cu. In., 5-Gang Masonry Box, 9-1/4 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBD5K
Image of MBD5K Masonry Box, 3-1/2 In. Deep, 105 Cu. In., 5-Gang Masonry Box, 9-1/4 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBD5K

Masonry Box, 3-1/2 In. Deep, 105 Cu. In., 5-Gang Masonry Box, 9-1/4 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBD5K

Brand: TradeSelect

Catalog ID: MBD5K

Masonry Box, 3-1/2 in. Deep, 105 Cu. In., 5-Gang Masonry Box, 9-1/4 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (1-Pack)

Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD5K

Color

Drawn or Welded

Welded

Knockouts - Bottom

10 x ½-3/4in Combination

Knockouts - End

19 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

5-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002711

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Knockouts - Bottom

10 x ½-3/4in Combination

Knockouts - End

19 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Raised Ground

Yes

Weight

2.34 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

1

Pallet Quantity

189