HUBBELL CANADA
Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K
Image of MBD1K Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K

Masonry Box, 3-1/2 In. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (20-Pack), MBD1K

Brand: TradeSelect

Catalog ID: MBD1K

Masonry Box, 3-1/2 in. Deep, 21 Cu. In., 1-Gang Masonry Box, 2 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (20-Pack)

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD1K

Color

Drawn or Welded

Welded

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

3 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463003503

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Knockouts - Bottom

2 x ½-3/4in Combination

Knockouts - End

3 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.68 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Pallet Quantity

1500