HUBBELL CANADA
Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBD3K
Image of MBD3K Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBD3K

Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 3-Gang Masonry Box, 5-10/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBD3K

Brand: TradeSelect

Catalog ID: MBD3K

Masonry Box, 3-1/2 in. Deep, 63 Cu. In., 3-Gang Masonry Box, 5-10/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (10-Pack)

Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD3K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

25 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Knockouts - Bottom

6 x ½-3/4in Combination

Knockouts - End

11 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

3-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002698

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Knockouts - Bottom

6 x ½-3/4in Combination

Knockouts - End

11 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Raised Ground

Yes

Weight

1.47 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

25 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Pallet Quantity

560