




Brand: Ripley Tools
Catalog ID: MB02-7011
Catalog Number
MB02-7011
UPC
850028743133
Dimensions
4.9 in x 2.25 in x 1.7 in
Dimensions Metric
124.46 x 57.15 x 43.18 mm
Height
1.7 in
Height Metric
43.18 mm
Length
4.9 in
Length Metric
124.46
Weight
4.8 oz
Width
2.25 in
Width Metric
57.15
Cable Diameter Range
0.79 in