




Brand: Ripley Tools
Catalog ID: MB06-7000
Accessibility
Catalog Number
MB06-7000
Handle Type
Ergonomic
Material
Impact-Resistant Polymer
Diameter
0.05 in – 0.25 in
Dimensions
0.5 in x 2.8 in x 2.1 in
Dimensions Metric
12.7 mm x 71.1 mm x 53.3 mm
Height
2.1 in
Height Metric
53.3 mm
Length
0.5 in
Length Metric
12.7 mm
Max Cable/Hose O.D.
0.25 in
Min Cable/Hose O.D.
0.05 in (1.2 mm)
Weight
0.81 oz
Width
2.8 in
Width Metric
71.1 mm
Accessibility