HUBBELL CANADA
Image of MB14-7000 MB14-7000
Image of MB14-7000 MB14-7000
Image of MB14-7000 MB14-7000
Image of MB14-7000 MB14-7000
Image of MB14-7000 MB14-7000

MB14-7000

Brand: Ripley Tools

Catalog ID: MB14-7000

The Miller®MB14-7000 CAT/TP Cable Stripper is designed to remove the jacket from CAT-5, CAT-5e, CAT6, and other similar sized twisted pair cables for quick and easy termination.

  • Removes the jacket from CAT5, CAT5e, and CAT6 network cables
  • Compact design is great for on-the-go use
  • Large finger loop provides smooth rotation during use
  • Ergonomic handles make loading cable quick & easy
  • Precision scoring blade depth protects inner wires from damage

General

Catalog Number

MB14-7000

Dimensions

Length

3 in

Length Metric

76.2 mm

Weight

0.48 oz