

Brand: Killark
Catalog ID: MBF131-GGX3
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBF131-GGX3
Finish Type
Powder Epoxy Paint
Lamp Type
Bi Pin
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Fluted
Product Family
Lighting
Series
MB Series
UPC
783936405230
Hub Size
1"
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
13 W
Hazardous Rating(s)
Carton Quantity
1