

Brand: Killark
Catalog ID: MBF261-R5D4
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBF261-R5D4
Finish Type
Powder Epoxy Paint
Lamp Type
Bi Pin
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Type V Refractor
Product Family
Lighting
Series
MB Series
UPC
783936406329
Hub Size
1-1/4"
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
26 W
Hazardous Rating(s)
Carton Quantity
1