HUBBELL CANADA
MBF391-R5GD4 - 39W Bi-Pin Fluorescent 120V 1-1/4"Stanchion Mount with Glass Refractor and Guard
Image of MBF391-R5GD4 MBF391-R5GD4 - 39W Bi-Pin Fluorescent 120V 1-1/4"Stanchion Mount with Glass Refractor and Guard
Image of MBF391-R5GD4 MBF391-R5GD4 - 39W Bi-Pin Fluorescent 120V 1-1/4"Stanchion Mount with Glass Refractor and Guard
Discontinued

MBF391-R5GD4 - 39W Bi-Pin Fluorescent 120V 1-1/4"Stanchion Mount with Glass Refractor and Guard

Brand: Killark

Catalog ID: MBF391-R5GD4

39W Bi-Pin Fluorescent 120V 1-1/4"Stanchion Mount with Glass Refractor and Guard

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBF391-R5GD4

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Stanchion 25°
  • Stanchion 25°

Optic Type

Glass Type V Refractor

Product Family

Lighting

Series

MB Series

UPC

783936405643

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

39 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1