
Brand: TradeSelect
Catalog ID: MCP66BS
Breaker and On/Off switch
Application
Used to provide convenience power to users at a desk or work station
Catalog Number
MCP66BS
Material
Aluminum
Number of Receptacles
3
Receptacle Type
Duplex
Type
Power bar
UPC
805035007891
Dimensions
15 in x 2.08 in x 2.13 in
Height
2.13 in
Length
15 in
Width
2.08 in
Amperage Rating
15 A
Frequency Rating
60 Hz
Voltage Rating
125 V
Industry Standard(s)
CSA Certified
Number of Receptacles
3