HUBBELL CANADA
Image of HBL4750C135GY Metal Raceway, 13.5" Cover, HBL4750 Series, Gray
Image of HBL4750C135GY Metal Raceway, 13.5" Cover, HBL4750 Series, Gray
Discontinued

Metal Raceway, 13.5" Cover, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750C135GY

Metal Raceway, 13.5" Cover, HBL4750 Series , Gray

  • By-Pass Divider opening accepts GFCI or surge devices
  • Flexible channel divider provides industry leading data capacity
  • Greater capacity offers more room for moves, adds and changes

General

Catalog Number

HBL4750C135GY

Color

Gray

Item Type

HBL4750 Series

Material

Steel

Product Family

HBL4750 Series

Specifications

  • Channel Area - 7.20 (sq. in.)
  • Material - Galvanized Steel

Style

Precut

Type

Cover Only

UPC

783585216416

Dimensions

Length

13 in

Weight

1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10