HUBBELL CANADA
Image of HBL3000C195IV Metal Raceway, 19.5" Cover, HBL3000 Series, Ivory
Image of HBL3000C195IV Metal Raceway, 19.5" Cover, HBL3000 Series, Ivory
Discontinued

Metal Raceway, 19.5" Cover, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000C195IV

Metal Raceway, 19.5" Cover, HBL3000 Series, Ivory

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000C195IV

Color

EU RoHS Indicator

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 19.5 In.

Style

Precut

Type

UPC

783585215075

Dimensions

Length

19.5 in

Weight

0.55 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10