HUBBELL CANADA
Metal Raceway, 2-Gang Device Box, Extra Deep, HBL3000 Series, Ivory
Image of HBL30442IV Metal Raceway, 2-Gang Device Box, Extra Deep, HBL3000 Series, Ivory

Metal Raceway, 2-Gang Device Box, Extra Deep, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL30442IV

Metal Raceway Double Device Box, Extra Deep, HBL3000 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL30442IV

Color

EU RoHS Indicator

Item Type

HBL3000 Series

Number of Gang(s)

2-Gang

Series

HBL3000 Series

Specifications

Boxes - 2 Gang Deep

Style

Extra Deep

Type

UPC

783585215501

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10