HUBBELL CANADA
Image of HBL4750C075IV Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory
Image of HBL4750C075IV Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory
Discontinued

Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750C075IV

Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory

  • By-Pass Divider opening accepts GFCI or surge devices
  • Flexible channel divider provides industry leading data capacity
  • Greater capacity offers more room for moves, adds and changes

General

Catalog Number

HBL4750C075IV

Color

Item Type

HBL4750 Series

Material

Steel

Product Family

HBL4750 Series

Specifications

  • Channel Area - 7.20 (sq. in.)
  • Material - Galvanized Steel

Style

Precut

Type

Cover Only

UPC

783585216409

Dimensions

Length

7 in

Weight

0.5 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10