HUBBELL CANADA
Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory
Image of HBL511IV Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory
Image of HBL511IV Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory

Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL511IV

Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory

For right angle turns on same surface

General

Catalog Number

HBL511IV

Color

Ivory

EU RoHS Indicator

Item Type

Dedicated HBL500 Series

Material

Steel

Product Family

HBL500

Specifications

Material - Galvanized Steel

Style

Flat

Type

UPC

783585216713

Dimensions

Weight

0.044 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

4500