HUBBELL CANADA
Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, 2.13" Opening, Anodized
Image of HBLALUJ Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, 2.13" Opening, Anodized
Image of HBLALUJ Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, 2.13" Opening, Anodized

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, 2.13" Opening, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUJ

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, 2.13" Opening, Anodized

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALUJ

EU RoHS Indicator

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Product Family

HBLALU3800;HBLALU4800

Specifications

Material - Anodized Aluminum

Style

Single Receptacle

Type

UPC

783585218908

Dimensions

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10