HUBBELL CANADA
Image of HBL630B Metal Raceway, Base Cutter, HBL3000 Series
Image of HBL630B Metal Raceway, Base Cutter, HBL3000 Series
Image of HBL630B Metal Raceway, Base Cutter, HBL3000 Series
Discontinued

Metal Raceway, Base Cutter, HBL3000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL630B

Metal Raceway Base Cutter, HBL3000 Series

Portable cutter for HBL3000 Series Raceway Base

General

Catalog Number

HBL630B

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Style

Standard

Type

Base Cutter

UPC

783585217444

Dimensions

Weight

19.7 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5