HUBBELL CANADA
Metal Raceway, Base Cutter, Replacement Blades, HBL4750 Series
Image of HBL640BDK Metal Raceway, Base Cutter, Replacement Blades, HBL4750 Series
Image of HBL640BDK Metal Raceway, Base Cutter, Replacement Blades, HBL4750 Series
Discontinued

Metal Raceway, Base Cutter, Replacement Blades, HBL4750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL640BDK

Metal Raceway Base Cutter, Replacement Blades, HBL4750 Series

  • Replacement Blade for HBL640B
  • Base cutting blade only

General

Catalog Number

HBL640BDK

Item Type

HBL4750 Series

Material

Steel

Product Family

HBL4750 Series

Style

Replacement

Type

Base Cutter

UPC

783585217499

Dimensions

Weight

6.15 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5