HUBBELL CANADA
Metal Raceway, Base Cutter, Replacement Blades, HBL6750 Series
Image of HBL660BDK Metal Raceway, Base Cutter, Replacement Blades, HBL6750 Series
Image of HBL660BDK Metal Raceway, Base Cutter, Replacement Blades, HBL6750 Series
Discontinued

Metal Raceway, Base Cutter, Replacement Blades, HBL6750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL660BDK

Metal Raceway Base Cutter, Replacement Blades, HBL6750 Series

  • Replacement Blade for HBL660B
  • Base cutting blade only

General

Catalog Number

HBL660BDK

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Style

Replacement

Type

Base Cutter

UPC

783585217536

Dimensions

Weight

8.2 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5