HUBBELL CANADA
Image of HBL5744S2WA Metal Raceway, Box, 2-Gang, Deep, HBL500/700/750 Series, White
Image of HBL5744S2WA Metal Raceway, Box, 2-Gang, Deep, HBL500/700/750 Series, White

Metal Raceway, Box, 2-Gang, Deep, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5744S2WA

Metal Raceway Box, Double, Deep, HBL500/700/750 Series

  • 2-Gang
  • Deep
  • HBL500/700/750 Series

General

Catalog Number

HBL5744S2WA

Color

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Product Family

HBL500;HBL700;HBL750

Style

Deep

Type

Boxes

UPC

783585423418

Dimensions

Weight

0.95 lb

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5