Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL57472WA
Catalog Number
HBL57472WA
Color
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
2-Gang
Product Family
HBL500;HBL700;HBL750
Style
Shallow
Type
Boxes
UPC
783585423494
Weight
0.7 lb
Carton Quantity
5