HUBBELL CANADA
Image of HBL630C Metal Raceway, Cover Cutter, HBL3000 Series
Image of HBL630C Metal Raceway, Cover Cutter, HBL3000 Series
Discontinued

Metal Raceway, Cover Cutter, HBL3000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL630C

Metal Raceway Cover Cutter, HBL3000 Series

Portable cutter for HBL3000 Series Raceway Cover

General

Catalog Number

HBL630C

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Style

Standard

Type

Cover Cutter

UPC

783585217468

Dimensions

Weight

16.45 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5