HUBBELL CANADA
Metal Raceway, Cover Cutter, Replacement Blades, HBL4750 Series
Image of HBL640CDK Metal Raceway, Cover Cutter, Replacement Blades, HBL4750 Series
Image of HBL640CDK Metal Raceway, Cover Cutter, Replacement Blades, HBL4750 Series
Discontinued

Metal Raceway, Cover Cutter, Replacement Blades, HBL4750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL640CDK

Metal Raceway Cover Cutter, Replacement Blades, HBL4750 Series

  • Replacement Blade for HBL640C
  • Cover cutting blade only

General

Catalog Number

HBL640CDK

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Style

Replacement

Type

Cover Cutter

UPC

783585217512

Dimensions

Weight

3.35 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5