HUBBELL CANADA
Metal Raceway Cutter, HBL2400/2400D Series, Replacement Blade
Image of HBL624BCK Metal Raceway Cutter, HBL2400/2400D Series, Replacement Blade
Image of HBL624BCK Metal Raceway Cutter, HBL2400/2400D Series, Replacement Blade
Discontinued

Metal Raceway Cutter, HBL2400/2400D Series, Replacement Blade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL624BCK

Metal Raceway Cutter, HBL2400/2400D Series, Replacement Blade

Replacement Blade for HBL624CUT

General

Catalog Number

HBL624BCK

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Style

Replacement

Type

Raceway Cutter

UPC

783585341477

Dimensions

Weight

1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5